Topic: 113

Motion Control Parameters (P5.xxx)

The table below contains basic overview information about the SureServo2 system's Motion Control parameters (P5.xxx). For detailed parameter information, you can access the SureServo2 user manual's parameter section by clicking the link below:

Click here to open Motion Control Parameter details

You can search within the manual using CTRL+F to find the specific parameter. Click BACK to return to the overview page.

Param. No. Function Range Run Read/Write Address Default
P5.000 Firmware subversion – Read ■ 0500H
0501H
Factory setting
P5.001 Reserved – – – –
P5.002 Reserved – – – –
P5.003 Deceleration time for auto-protection 0x00000000–0xFFFFFFFF Read/Write 0506H
0507H
0xEEEFEEFF
P5.004 Homing methods 0–0x12A Read/Write 0508H
0509H
0x0000
P5.005 High speed homing (first speed setting) Panel/software:
0.1–6000.0 (1rpm)
Communication:
1–60000 (0.1rpm)
Read/Write 050AH
050BH
100.0

1000
P5.006 Low speed homing (second speed setting) Panel/software:
0.1–6000.0 (1rpm)
Communication:
1–60000 (0.1rpm)
Read/Write 050CH
050DH
20.0

200
P5.007 Trigger Position command (PR mode only) 0–1000
Readback:
0–20099
Read/Write 050EH
050FH
0
P5.008 Forward software limit -2147483648 to +2147483647 PUU Read/Write 0510H
0511H
2147483647
P5.009 Reverse software limit -2147483648 to +2147483647 PUU Read/Write 0512H
0513H
-2147483648
P5.010 Data array - data size – Read ■ 0514H
0515H
–
P5.011 Data array - address for reading and writing 0 to (value set by P5.010 minus 1) Read/Write ■ 0516H
0517H
0
P5.012 Data array - window #1 for reading and writing -2147483648 to +2147483647 Read/Write ■ 0518H
0519H
0
P5.013 Data array - window #2 for reading and writing -2147483648 to +2147483647 Read/Write ■ 051AH
051BH
0
P5.014 Reserved – – – –
P5.015 PATH#1 - PATH#2 volatile setting 0x0000–0x0011 Read/Write 051EH
051FH
0x0000
P5.016 Axis position - CN2 -2147483648 to +2147483647 PUU Read/Write ■ 0520H
0521H
0
P5.017 Axis position - CN5 -2147483648 to +2147483647 pulse number Read/Write 0522H
0523H
0
P5.018 Axis position - pulse command -2147483648 to +2147483647 pulse number Read/Write 0524H
0525H
0
P5.019 E-Cam curve scaling -2147.000000 to +2147.000000 (0.000001 times, or 1/106) Read/Write 0526H
0527H
1.000000
P5.020 Acceleration / deceleration time (Number #0) 1–65500 ms Read/Write 0528H
0529H
200
P5.021 Acceleration / deceleration time (Number #1) 1–65500 ms Read/Write 052AH
052BH
300
P5.022 Acceleration / deceleration time (Number #2) 1–65500 ms Read/Write 052CH
052DH
500
P5.023 Acceleration / deceleration time (Number #3) 1–65500 ms Read/Write 052EH
052FH
600
P5.024 Acceleration / deceleration time (Number #4) 1–65500 ms Read/Write 0530H
0531H
800
P5.025 Acceleration / deceleration time (Number #5) 1–65500 ms Read/Write 0532H
0533H
900
P5.026 Acceleration / deceleration time (Number #6) 1–65500 ms Read/Write 0534H
0535H
1000
P5.027 Acceleration / deceleration time (Number #7) 1–65500 ms Read/Write 0536H
0537H
1200
P5.028 Acceleration / deceleration time (Number #8) 1–65500 ms Read/Write 0538H
0539H
1500
P5.029 Acceleration / deceleration time (Number #9) 1–65500 ms Read/Write 053AH
053BH
2000
P5.030 Acceleration / deceleration time (Number #10) 1–65500 ms Read/Write 053CH
053DH
2500
P5.031 Acceleration / deceleration time (Number #11) 1–65500 ms Read/Write 053EH
053FH
3000
P5.032 Acceleration / deceleration time (Number #12) 1–65500 ms Read/Write 0540H
0541H
5000
P5.033 Acceleration / deceleration time (Number #13) 1–65500 ms Read/Write 0542H
0543H
8000
P5.034 Acceleration / deceleration time (Number #14) 1–1500 ms Read/Write 0544H
0545H
50
P5.035 Acceleration / deceleration time (Number #15) 1–1200 ms Read/Write 0546H
0547H
30
P5.036 Capture - start address of data array 0 to (value set by P5.010 minus 1) Read/Write 0548H
0549H
0
P5.037 Capture - axis position -2147483648 to +2147483647 pulse unit of capture source Read/Write ■ 054AH
054BH
0
P5.038 Number of times to Capture 1 to (value set by P5.010 minus value set by P5.036) Read/Write ■ 054CH
054DH
1
P5.039 Capture - activate CAP control 0x0000–0xF13F Read/Write ■ 054EH
054FH
0x2010
P5.040 Delay time after position reached (Number #0) 0–32767 ms Read/Write 0550H
0551H
0
P5.041 Delay time after position reached (Number #1) 0–32767 ms Read/Write 0552H
0553H
100
P5.042 Delay time after position reached (Number #2) 0–32767 ms Read/Write 0554H
0555H
200
P5.043 Delay time after position reached (Number #3) 0–32767 ms Read/Write 0556H
0557H
400
P5.044 Delay time after position reached (Number #4) 0–32767 ms Read/Write 0558H
0559H
500
P5.045 Delay time after position reached (Number #5) 0–32767 ms Read/Write 055AH
055BH
800
P5.046 Delay time after position reached (Number #6) 0–32767 ms Read/Write 055CH
055DH
1000
P5.047 Delay time after position reached (Number #7) 0–32767 ms Read/Write 055EH
055FH
1500
P5.048 Delay time after position reached (Number #8) 0–32767 ms Read/Write 0560H
0561H
2000
P5.049 Delay time after position reached (Number #9) 0–32767 ms Read/Write 0562H
0563H
2500
P5.050 Delay time after position reached (Number #10) 0–32767 ms Read/Write 0564H
0565H
3000
P5.051 Delay time after position reached (Number #11) 0–32767 ms Read/Write 0566H
0567H
3500
P5.052 Delay time after position reached (Number #12) 0–32767 ms Read/Write 0568H
0569H
4000
P5.053 Delay time after position reached (Number #13) 0–32767 ms Read/Write 056AH
056BH
4500
P5.054 Delay time after position reached (Number #14) 0–32767 ms Read/Write 056CH
056DH
5000
P5.055 Delay time after position reached (Number #15) 0–32767 ms Read/Write 056EH
056FH
5500
P5.056 Compare - start address of data array 0 to (value set by P5.010 minus 1) Read/Write 0570H
0571H
50
P5.057 Compare - axis position -2147483648 to +2147483647 pulse unit of compare source Read/Write ■ 0572H
0573H
0
P5.058 Remaining Counts 1 to (value set by P5.010 minus value set by P5.056) Read/Write ■ 0574H
0575H
1
P5.059 Compare - activate CMP control 0x00010000–0x0FFF313F Read/Write ■ 0576H
0577H
0x00640010
P5.060 Target speed setting #0 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 0578H
0579H
20.0

200
P5.061 Target speed setting #1 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 057AH
057BH
50.0

500
P5.062 Target speed setting #2 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 057CH
057D
100.0

1000
P5.063 Target speed setting #3 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 057EH
057FH
200.0

2000
P5.064 Target speed setting #4 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 0580H
0581H
300.0

3000
P5.065 Target speed setting #5 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 0582H
0583H
500.0

5000
P5.066 Target speed setting #6 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 0584H
0585H
600.0

6000
P5.067 Target speed setting #7 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 0586H
0587H
800.0

8000
P5.068 Target speed setting #8 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 0588H
0589H
1000.0

10000
P5.069 Target speed setting #9 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 058AH
058BH
1300.0

13000
P5.070 Target speed setting #10 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 058CH
058DH
1500.0

15000
P5.071 Target speed setting #11 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 058EH
058FH
1800.0

18000
P5.072 Target speed setting #12 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 0590H
0591H
2000.0

20000
P5.073 Target speed setting #13 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 0592H
0593H
2300.0

23000
P5.074 Target speed setting #14 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 0594H
0595H
2500.0

25000
P5.075 Target speed setting #15 Panel/software:
0.0–6000.0 (1 rpm)
Communication:
0–60000 (0.1 rpm)
Read/Write 0596H
0597H
3000.0

30000
P5.076 Capture - reset position after first data -1073741824 to +1073741823 pulse unit of capture source Read/Write 0598H
0599H
0
P5.077 Reserved – – – –
P5.078 Reserved – – – –
P5.079 Reserved – – – –
P5.080 Reserved – – – –
P5.081 E-Cam: start address for data array 0 to (800 minus value set by P5.082) Read/Write 05A2H
05A3H
100
P5.082 E-Cam: total segment number N 5–720 Read/Write 05A4H
05A5H
5
P5.083 E-Cam: master gear ratio setting - cycle number (M) 1–32767 Read/Write 05A6H
05A7H
1
P5.084 E-Cam: master gear ratio setting - pulse number (P) 10–1073741823 Read/Write 05A8H
05A9H
3600
P5.085 E-Cam: engaged segment number 0 to (value set by P5.082 minus 1) Read/Write 05AAH
05ABH
0
P5.086 E-Cam: master axis position -2147483648 to +2147483647 pulse unit of master axis Read/Write ■ 05ACH
05ADH
0
P5.087 E-Cam: initial lead pulse before engaged -1073741824 to +1073741823 pulse unit of master axis Read/Write 05AEH
05AFH
0
P5.088 E-Cam: activate E-Cam control 0x0–0x203FF257 Read/Write ■ 05B0H
05B1H
0x00000000
P5.089 E-Cam: pulse number of disengaging time -1073741824 to +1073741823 pulse unit of master axis Read/Write 05B2H
05B3H
0
P5.090 E-Cam: DO.CAM_AREA#1 rising-edge phase 0–360 degree Read/Write 05B4H
05B5H
270
P5.091 E-Cam: DO.CAM_AREA#1 falling-edge phase 0–360 degree Read/Write 05B6H
05B7H
360
P5.092 E-Cam: pre-engaged pulse number for each cycle -2147483648 to +2147483647 pulse unit of master axis Read/Write 05B8H
05B9H
0
P5.093 Motion control macro command: command parameter #4 0x00000000–0xFFFFFFFF Read/Write 05BAH
05BBH
0
P5.094 Motion control macro command: command parameter #3 -2147483648 to +2147483647 Read/Write 05BCH
05BDH
0
P5.095 Motion control macro command: command parameter #2 -2147483648 to +2147483647 Read/Write 05BEH
05BFH
0
P5.096 Motion control macro command: command parameter #1 -2147483648 to +2147483647 Read/Write 05C0H
05C1H
0
P5.097 Motion control macro command: issue command / execution result 0–0x099F Read/Write ■ 05C2H
05C3H
0
P5.098 PR# triggered by event rising-edge 0x0000–0xDDDD Read/Write 05C4H
05C5H
0x0000
P5.099 PR# triggered by event falling-edge 0x0000–0xDDDD Read/Write 05C6H
05C7H
0x0000
P5.100 Data array - window #3 for reading and writing -2147483648 to +2147483647 Read/Write ■ 05C8H
05C9H
0
P5.101 Data array - window #4 for reading and writing -2147483648 to +2147483647 Read/Write ■ 05CAH
05CBH
0
P5.102 Data array - window #5 for reading and writing -2147483648 to +2147483647 Read/Write ■ 05CCH
05CDH
0
P5.103 Data array - window #6 for reading and writing -2147483648 to +2147483647 Read/Write ■ 05CEH
05CFH
0
P5.112 PATH_Target 0–99 Read/Write 05E0H
05E1H
0
P5.113 PATH_Type 0–7 Read/Write 05E2H
05E3H
0
P5.114 PATH_Options1 0–0x12A Read/Write 05E4H
05E5H
0
P5.115 PATH_Options2 0–99 Read/Write 05E6H
05E7H
0
P5.116 PATH_Acc 0–15 Read/Write 05E8H
05E9H
0
P5.117 PATH_Dec 0–15 Read/Write 05EAH
05EBH
0
P5.118 PATH_Data1 -2147483648 – 2147482647 Read/Write 05ECH
05EDH
0
P5.119 PATH_Data2 -2147483648 – 2147483647 Read/Write 05EEH
05EFH
0
P5.120 PATH_Delay 0–15 Read/Write 05F0H
05F1H
0
P5.121 PATH_Save 0–2 Read/Write 05F2H
05F3H
0
P5.122 PATH_Trigger 0–2 Read/Write 05F4H
05F5H
0
P5.123 PATH_Status 0–2147483647 Read 05F6H
05F7H
0